Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a locking arrowhead design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4193 - $0.4644 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.315 in
8.0 mm
|
||
| $0.452 - $0.5007 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.472 in
12.0 mm
|
||
| $0.378 - $0.419 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
||
| $0.4106 - $0.455 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.276 in
7.0 mm
|
||
| $0.5135 - $0.569 | 6800 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.748 in
19.0 mm
|
||
| $0.8622 - $0.9554 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
2.717 in
69.0 mm
|
||
| $1.1052 - $1.2245 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
3.15 in
80.0 mm
|
||
| $0.282 - $0.3123 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.3659 - $0.4052 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.177 in
4.5 mm
|
||
| $0.4028 - $0.4461 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.252 in
6.4 mm
|
||
| $0.4353 - $0.4826 | 4000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.394 in
10.0 mm
|
||
| $0.2622 - $0.2904 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| $0.4436 - $0.4917 | 3000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.433 in
11.0 mm
|
||
| $0.3053 - $0.3383 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.3492 - $0.3869 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.138 in
3.5 mm
|
||
| $0.3153 - $0.3494 | 8000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.3575 - $0.396 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.157 in
4.0 mm