Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a locking arrowhead design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3573 - $0.3957 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
||
| $0.4367 - $0.4838 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.5 in
12.7 mm
|
||
| $0.6947 - $0.7695 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
1.339 in
34.0 mm
|
||
| $1.0356 - $1.1477 | 10500 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
2.921 in
74.2 mm
|
||
| $0.2628 - $0.2913 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.3239 - $0.3588 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| $0.3809 - $0.422 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.236 in
6.0 mm
|
||
| $0.413 - $0.4575 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.354 in
9.0 mm
|
||
| $0.4568 - $0.5061 | 7000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.591 in
15.0 mm
|
||
| $0.3771 - $0.4179 | 4000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.413 in
10.5 mm
|
||
| $0.5082 - $0.563 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.787 in
20.0 mm
|
||
| $0.9881 - $1.095 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
2.803 in
71.2 mm
|
||
| $0.2534 - $0.2807 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| $1.0679 - $1.1831 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
3.15 in
80.0 mm
|
||
| $0.2724 - $0.3018 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.3536 - $0.3915 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.177 in
4.5 mm
|
||
| $0.3891 - $0.431 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.252 in
6.4 mm
|
||
| $0.4206 - $0.4662 | 3000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.394 in
10.0 mm
|
||
| $0.3492 - $0.3869 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.138 in
3.5 mm
|
||
| $0.3932 - $0.4356 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.453 in
11.5 mm