Quantity | Unit price |
---|---|
100 - 9999 | $11.2554 |
10000 - 24999 | $5.4179 |
25000 + | $4.9662 |
Maximum Operating Temperature | 85 °C |
---|---|
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Spacer Length | 13.0 mm |
Spacer Length | 0.512 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Colour | Natural |
Compatible Thread Sizes (All) | M3 |
Full Material | Nylon 6/6 |
Material | Nylon;Brass |
Spacer Shape | Round |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue