Menu Search

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Body Diameter Spacer Length View
$3.9363 - $8.2827 Request the lead time here
0.374 in
1.500 in
$4.2725 - $8.9901 Request the lead time here
0.374 in
2.500 in
$4.3545 - $9.1622 Request the lead time here
0.500 in
1.750 in
$3.5832 - $7.6898 Request the lead time here
0.256 in
0.551 in
$3.5832 - $7.6898 Request the lead time here
0.256 in
0.512 in
$5.2461 - $11.2584 Request the lead time here
0.374 in
2.244 in
$5.1794 - $11.1158 Request the lead time here
0.256 in
2.953 in
$4.637 - $9.7569 100 In stock
0.625 in
1.500 in
$4.8882 - $10.2849 Request the lead time here
0.625 in
2.500 in
$3.5832 - $7.6898 Request the lead time here
0.315 in
0.551 in
$4.6998 - $9.8885 Request the lead time here
0.625 in
1.750 in
$3.7883 - $7.9716 Request the lead time here
0.250 in
0.750 in
$4.0488 - $8.6892 Request the lead time here
0.374 in
0.984 in
$3.5832 - $7.6898 12800 In stock
0.256 in
0.394 in
$3.5832 - $7.6898 Request the lead time here
0.256 in
0.394 in
$3.849 - $8.2611 Request the lead time here
0.256 in
0.984 in
  • of 2
Female To Female Standoff - #8-32 ; Spacer Length 38.1 mm | 1.500 in

TN6-24-832-1

Price Range
$8.2827 - $3.9363

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.500 in
Female To Female Standoff - #8-32 ; Spacer Length 63.5 mm | 2.500 in

TN6-40-832-1

Price Range
$8.9901 - $4.2725

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.500 in
Female To Female Standoff - #10-24 ; Spacer Length 44.5 mm | 1.750 in

TN8-28-1024-1

Price Range
$9.1622 - $4.3545

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.500 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.750 in
Female To Female Standoff - M2 ; Spacer Length 14.0 mm | 0.551 in

TNM2-6.5-14-1

Price Range
$7.6898 - $3.5832

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.256 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.551 in
Female To Female Standoff - M3 ; Spacer Length 13.0 mm | 0.512 in

TNM3-6.5-13-1

Price Range
$7.6898 - $3.5832

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.256 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.512 in
Female To Female Standoff - M4 ; Spacer Length 57.0 mm | 2.244 in

TNM4-9.5-57-1

Price Range
$11.2584 - $5.2461

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.394 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.244 in
Female To Female Standoff - M3 ; Spacer Length 75.0 mm | 2.953 in

TNM3-6.5-75-1

Price Range
$11.1158 - $5.1794

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.256 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.953 in
Female To Female Standoff - 1/4-20 ; Spacer Length 38.1 mm | 1.500 in

TN10-24-1/420-1

Price Range
$9.7569 - $4.637

Stock Levels
100 In stock
Attributes
  • Body Diameter
    0.625 in
  • Internal Thread Length
    0.328 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.500 in
Female To Female Standoff - 1/4-20 ; Spacer Length 63.5 mm | 2.500 in

TN10-40-1/420-1

Price Range
$10.2849 - $4.8882

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.625 in
  • Internal Thread Length
    0.328 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.500 in
Female To Female Standoff - M3 ; Spacer Length 14.0 mm | 0.551 in

TNM3-8-14-1

Price Range
$7.6898 - $3.5832

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.315 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.551 in
Female To Female Standoff - 1/4-20 ; Spacer Length 44.5 mm | 1.750 in

TN10-28-1/420-1

Price Range
$9.8885 - $4.6998

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.625 in
  • Internal Thread Length
    0.328 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.750 in
Female To Female Standoff - #6-32 ; Spacer Length 19.1 mm | 0.750 in

TN4-12-632-1

Price Range
$7.9716 - $3.7883

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Internal Thread Length
    0.172 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.750 in
Female To Female Standoff - M4 ; Spacer Length 25.0 mm | 0.984 in

TNM4-9.5-25-1

Price Range
$8.6892 - $4.0488

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.394 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.984 in
Female To Female Standoff - M3 ; Spacer Length 10.0 mm | 0.394 in

TNM3-6.5-10-1

Price Range
$7.6898 - $3.5832

Stock Levels
12800 In stock
Attributes
  • Body Diameter
    0.256 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.394 in
Female To Female Standoff - M2.5 ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-1

Price Range
$7.6898 - $3.5832

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.256 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.394 in
Female To Female Standoff - M3 ; Spacer Length 25.0 mm | 0.984 in

TNM3-6.5-25-1

Price Range
$8.2611 - $3.849

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.256 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.984 in