These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $3.849 - $8.2611 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| $3.5832 - $7.6898 | 12800 In stock |
|
0.256 in
6.5 mm
|
0.394 in
10.0 mm
|
||
| $4.0488 - $8.6892 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
||
| $3.5832 - $7.6898 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.394 in
10.0 mm
|
||
| $4.7813 - $10.0605 | Request the lead time here |
|
0.625 in
15.9 mm
|
2.000 in
50.8 mm
|
||
| $3.8331 - $8.0648 | 2300 In stock |
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
||
| $3.968 - $8.3486 | Request the lead time here |
|
0.250 in
6.4 mm
|
2.000 in
50.8 mm
|
||
| $3.968 - $8.3486 | Request the lead time here |
|
0.374 in
9.5 mm
|
1.750 in
44.5 mm
|
||
| $4.1471 - $8.726 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $4.4073 - $9.2741 | Request the lead time here |
|
0.500 in
12.7 mm
|
2.000 in
50.8 mm
|
||
| $3.5832 - $7.6898 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| $5.2461 - $11.2584 | Request the lead time here |
|
0.374 in
9.5 mm
|
2.244 in
57.0 mm
|
||
| $3.8333 - $8.0655 | Request the lead time here |
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
| $3.8636 - $8.1303 | Request the lead time here |
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $4.1879 - $8.8119 | Request the lead time here |
|
0.374 in
9.5 mm
|
2.000 in
50.8 mm
|
||
| $4.2096 - $8.8575 | Request the lead time here |
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
||
| $4.4612 - $9.3869 | Request the lead time here |
|
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
||
| $4.637 - $9.7569 | 100 In stock |
|
0.625 in
15.9 mm
|
1.500 in
38.1 mm
|
||
| $4.6998 - $9.8885 | Request the lead time here |
|
0.625 in
15.9 mm
|
1.750 in
44.5 mm
|
||
| $3.7883 - $7.9716 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue