Menu Search

PCB Standoffs - Round/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Colour Body Diameter Compatible Thread Sizes (All) Full Material Spacer Length View
$4.0488 - $8.6892 1200 In stock
Natural
0.374 in
M4
Polyamide 66
0.984 in
$3.5832 - $7.6898 Request the lead time here
Natural
0.256 in
M2.5
Polyamide 66
0.394 in
$3.849 - $8.2611 Request the lead time here
Natural
0.256 in
M3
Polyamide 66
0.984 in
$3.5832 - $7.6898 300 In stock
Natural
0.256 in
Polyamide 66
0.394 in
$3.7883 - $7.9716 200 In stock
White
0.250 in
#6-32
Nylon 6/6
0.750 in
$3.9363 - $8.2827 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.750 in
$3.968 - $8.3486 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.750 in
$4.1471 - $8.726 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
0.875 in
$4.4073 - $9.2741 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.000 in
$4.637 - $9.7569 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
1.500 in
$5.5544 - $10.2849 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
2.500 in
$3.5832 - $7.6898 Request the lead time here
Natural
0.315 in
M3
Nylon 6/6
0.551 in
$4.3556 - $8.0655 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.250 in
$3.9047 - $8.2158 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.250 in
$4.2303 - $8.901 200 In stock
White
0.375 in
#8-32
Nylon 6/6
2.250 in
$4.2596 - $8.963 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.500 in
$9.0666 - $11.1932 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
2.000 in
$4.2096 - $8.8575 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.250 in
$4.4612 - $9.3869 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.250 in
$5.3402 - $9.8885 900 In stock
White
0.625 in
1/4-20
Nylon 6/6
1.750 in
  • of 2
Male To Female Standoff - Nylon 6/6 ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 25.0 mm | 0.984 in

TNM4-9.5-25-2

Price Range
$8.6892 - $4.0488

Stock Levels
1200 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    0.374 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.394 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-2

Price Range
$7.6898 - $3.5832

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    0.256 in
  • Spacer Length
    0.394 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 25.0 mm | 0.984 in

TNM3-6.5-25-2

Price Range
$8.2611 - $3.849

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.256 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM3-6.5-10-2

Price Range
$7.6898 - $3.5832

Stock Levels
300 In stock
Attributes
  • Body Diameter
    0.256 in
  • Spacer Length
    0.394 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.750 in

TN4-12-632-2

Price Range
$7.9716 - $3.7883

Stock Levels
200 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    0.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 44.5 mm | 1.750 in

TN4-28-632-2

Price Range
$8.2827 - $3.9363

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 44.5 mm | 1.750 in

TN6-28-832-2

Price Range
$8.3486 - $3.968

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 22.2 mm | 0.875 in

TN8-14-1024-2

Price Range
$8.726 - $4.1471

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    0.875 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 50.8 mm | 2.000 in

TN8-32-1024-2

Price Range
$9.2741 - $4.4073

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 38.1 mm | 1.500 in

TN10-24-1/420-2

Price Range
$9.7569 - $4.637

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 63.5 mm | 2.500 in

TN10-40-1/420-2

Price Range
$10.2849 - $5.5544

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    2.500 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6 mm | 0.236 in ; Spacer Length 14.0 mm | 0.551 in

TNM3-8-14-2

Price Range
$7.6898 - $3.5832

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.315 in
  • Spacer Length
    0.551 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

TN4-20-632-2

Price Range
$8.0655 - $4.3556

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

TN6-20-832-2

Price Range
$8.2158 - $3.9047

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 57.2 mm | 2.250 in

TN6-36-832-2

Price Range
$8.901 - $4.2303

Stock Levels
200 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    2.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 38.1 mm | 1.500 in

TN8-24-1024-2

Price Range
$8.963 - $4.2596

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 50.8 mm | 2.000 in

TN6-32-832-2

Price Range
$11.1932 - $9.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 31.8 mm | 1.250 in

TN8-20-1024-2

Price Range
$8.8575 - $4.2096

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 57.2 mm | 2.250 in

TN8-36-1024-2

Price Range
$9.3869 - $4.4612

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.250 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 44.5 mm | 1.750 in

TN10-28-1/420-2

Price Range
$9.8885 - $5.3402

Stock Levels
900 In stock
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F