These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0891 - $0.1101 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1083 - $0.1338 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1208 - $0.1491 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0813 - $0.1005 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1038 - $0.1283 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1169 - $0.144 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.1181 - $0.1458 | Request the lead time here |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1017 - $0.1256 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0708 - $0.0875 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.065 - $0.0801 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.1062 - $0.1311 | 1000 In stock |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.081 - $0.1001 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0944 - $0.1166 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1899 - $0.2616 | 6500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
| $0.0944 - $0.1166 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.437 in
11.1 mm
|
||
| $0.1194 - $0.1592 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0458 - $0.0566 | 5000 In stock |
0.252 in
6.4 mm
|
|
1.126 in
28.6 mm
|
||
| $0.0801 - $0.0989 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0827 - $0.1019 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0867 - $0.107 | 11000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue