Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.138 - $0.165 | 4000 In stock |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1506 - $0.1802 | 5000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0981 - $0.1175 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1568 - $0.1877 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.5504 - $0.6584 | Request the lead time here |
0.374 in
9.5 mm
|
|
2 in
50.8 mm
|
||
| $0.1319 - $0.1577 | 5000 In stock |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.7172 - $0.8579 | 20500 In stock |
0.374 in
9.5 mm
|
|
3 in
76.2 mm
|
||
| HS-4-6 | $0.1151 - $0.1379 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
|
| $0.1734 - $0.2073 | 1500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
| $0.1206 - $0.1448 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm