These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0827 - $0.102 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0774 - $0.0956 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0894 - $0.1103 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1305 - $0.1611 | 2000 In stock |
0.315 in
8.0 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0918 - $0.102 | 6000 In stock |
0.236 in
6.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.1026 - $0.1266 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0837 - $0.1034 | 11000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0864 - $0.1067 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1013 - $0.125 | 1000 In stock |
0.315 in
8.0 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0798 - $0.0984 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0684 - $0.0845 | 6000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0912 - $0.1127 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0827 - $0.102 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0654 - $0.0809 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0264 - $0.0326 | 3000 In stock |
0.315 in
8.0 mm
|
|
0.252 in
6.4 mm
|
||
| $0.1059 - $0.1307 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0645 - $0.0717 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.236 in
6.0 mm
|
||
| $0.0798 - $0.0984 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0684 - $0.0845 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0627 - $0.0774 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue