Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0813 - $0.1005 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1017 - $0.1256 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1083 - $0.1338 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1208 - $0.1491 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| $0.1169 - $0.144 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.1181 - $0.1458 | Request the lead time here |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0891 - $0.1101 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1038 - $0.1283 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1062 - $0.1311 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0885 - $0.1092 | 1000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0258 - $0.032 | 1000 In stock |
0.252 in
6.4 mm
|
|
0.315 in
8.0 mm
|
||
| $0.0944 - $0.1166 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0677 - $0.0837 | 3000 In stock |
0.252 in
6.4 mm
|
|
0.315 in
8.0 mm
|
||
| $0.0938 - $0.1158 | 3000 In stock |
0.252 in
6.4 mm
|
|
0.673 in
17.1 mm
|
||
| $0.0863 - $0.1065 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0863 - $0.1065 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
| $0.11 - $0.1356 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0827 - $0.1019 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0708 - $0.0875 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.4521 - $0.5582 | Request the lead time here |
0.5 in
12.7 mm
|
|
1.626 in
41.3 mm