Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Body Diameter Spacer Length View
$21.5265 - $22.4307 Request the lead time here
1.181 in
$9.909 - $10.428 Request the lead time here
0.315 in
$0.4874 - $0.5397 Request the lead time here
0.315 in
$11.5785 - $12.1857 Request the lead time here
0.472 in
$1.8552 - $1.9527 Request the lead time here
0.197 in
$12.3293 - $12.9777 Request the lead time here
0.472 in
$18.3404 - $19.3056 Request the lead time here
0.984 in
$9.7407 - $10.2525 Request the lead time here
0.236 in
$0.7103 - $0.7871 Request the lead time here
0.512 in
$0.8321 - $0.9219 Request the lead time here
0.984 in
$0.3882 - $0.4302 Request the lead time here
0.472 in
$16.7559 - $17.636 Request the lead time here
0.984 in
$1.0289 - $1.0823 Request the lead time here
0.236 in
$15.8127 - $16.3733 60 In stock
0.591 in
$0.2799 - $0.3108 1000 In stock
0.394 in
$0.2565 - $0.2849 2000 In stock
0.236 in
$0.3924 - $0.4359 3000 In stock
0.787 in
$0.2783 - $0.3093 1000 In stock
0.315 in
$0.4194 - $0.4661 1000 In stock
0.984 in
$0.2877 - $0.3197 6000 In stock
0.472 in
  • of 5
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186403070409

Price Range
$22.4307 - $21.5265

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    1.181 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 8.0 mm | 0.315 in

186408070409

Price Range
$10.428 - $9.909

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.315 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 8.0 mm | 0.315 in

302208059935

Price Range
$0.5397 - $0.4874

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.157 in
  • Spacer Length
    0.315 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186401270409

Price Range
$12.1857 - $11.5785

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.472 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 5.0 mm | 0.197 in

186405070409

Price Range
$1.9527 - $1.8552

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.197 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186501270409

Price Range
$12.9777 - $12.3293

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.472 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 25.0 mm | 0.984 in

186502570409

Price Range
$19.3056 - $18.3404

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.984 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 6.0 mm | 0.236 in

186506070409

Price Range
$10.2525 - $9.7407

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.236 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 13.0 mm | 0.512 in

302213059935

Price Range
$0.7871 - $0.7103

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.512 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 25.0 mm | 0.984 in

302225059935

Price Range
$0.9219 - $0.8321

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    0.984 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 12.0 mm | 0.472 in

302312059935

Price Range
$0.4302 - $0.3882

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PEEK ; ; ; Spacer Length 25.0 mm | 0.984 in

186402570409

Price Range
$17.636 - $16.7559

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.984 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 6.0 mm | 0.236 in

186406070409

Price Range
$1.0823 - $1.0289

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.236 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 15.0 mm | 0.591 in

186501570409

Price Range
$16.3733 - $15.8127

Stock Levels
60 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.591 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - Nylon ; Hexagonal ; M4 x 0.7 ; Spacer Length 10.0 mm | 0.394 in

14MMHTSP010

Price Range
$0.3108 - $0.2799

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.394 in
  • Colour
    Natural
Female To Female Standoff - Nylon ; Hexagonal ; M4 x 0.7 ; Spacer Length 6.0 mm | 0.236 in

14MMHTSP006

Price Range
$0.2849 - $0.2565

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.236 in
  • Colour
    Natural
Female To Female Standoff - Nylon ; Hexagonal ; M4 x 0.7 ; Spacer Length 20.0 mm | 0.787 in

14MMHTSP020

Price Range
$0.4359 - $0.3924

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.787 in
  • Colour
    Natural
Female To Female Standoff - Nylon ; Hexagonal ; M4 x 0.7 ; Spacer Length 8.0 mm | 0.315 in

14MMHTSP008

Price Range
$0.3093 - $0.2783

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.315 in
  • Colour
    Natural
Female To Female Standoff - Nylon ; Hexagonal ; M4 x 0.7 ; Spacer Length 25.0 mm | 0.984 in

14MMHTSP025

Price Range
$0.4661 - $0.4194

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.984 in
  • Colour
    Natural
Female To Female Standoff - Nylon ; Hexagonal ; M4 x 0.7 ; Spacer Length 12.0 mm | 0.472 in

14MMHTSP012

Price Range
$0.3197 - $0.2877

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.472 in
  • Colour
    Natural