| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.5337 |
| 10000 - 24999 | $0.4805 |
| 25000 + | $0.4326 |
| Distance Across Flats | 8 mm |
|---|---|
| Distance Across Flats | 0.313 in |
| Internal Thread Length | 28.6 mm |
| Internal Thread Length | 1.125 in |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Spacer Length | 1.125 in |
| Spacer Length | 28.6 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Hexagonal |
| Thread Standard | UNF |
| Thread Size | #6-32 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue