Menu Search

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Item Code Price range Availability Internal Thread Length Distance Across Flats Colour Compatible Thread Sizes (All) Full Material Spacer Length View
$3.5609 - $7.6424 300 In stock
0.236 in
0.315 in
Natural
Polyamide 6
1.181 in
$3.2594 - $6.9953 500 In stock
0.236 in
0.315 in
Natural
Polyamide 6
0.787 in
$3.3788 - $7.2512 Request the lead time here
0.236 in
0.252 in
Natural
M3
Nylon 6/6
1.26 in
$3.5609 - $7.6424 300 In stock
0.236 in
0.315 in
Natural
M4
Nylon 6/6
1.26 in
$3.1118 - $6.6777 500 In stock
0.236 in
0.315 in
Natural
Polyamide 6
0.591 in
$2.958 - $6.348 Request the lead time here
0.236 in
0.252 in
Natural
Polyamide 6
0.787 in
$2.958 - $6.348 Request the lead time here
0.252 in
Natural
Polyamide 6
0.787 in
$3.2183 - $6.9059 Request the lead time here
0.236 in
0.252 in
Natural
Polyamide 6
1.181 in
$2.8221 - $6.0575 1500 In stock
0.236 in
0.252 in
Natural
M3
Polyamide 6
0.591 in
$2.8221 - $6.0575 Request the lead time here
0.252 in
Natural
Polyamide 6
0.591 in
$3.0879 - $6.6272 700 In stock
0.236 in
0.252 in
Natural
Polyamide 6
0.984 in
$3.2183 - $6.9059 Request the lead time here
0.252 in
Natural
Polyamide 6
1.181 in
$3.4128 - $7.3248 800 In stock
0.236 in
0.315 in
Natural
Polyamide 6
0.984 in
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 30.0 mm | 1.181 in

HSM4-8-30-2

Price Range
$7.6424 - $3.5609

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    1.181 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 20.0 mm | 0.787 in

HSM4-8-20-2

Price Range
$6.9953 - $3.2594

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.787 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 32.0 mm | 1.26 in

HSM3-6.4-32-2

Price Range
$7.2512 - $3.3788

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    1.26 in
  • Thread Length
    0.236 in
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 32.0 mm | 1.26 in

HSM4-8-32-2

Price Range
$7.6424 - $3.5609

Stock Levels
300 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    1.26 in
  • Thread Length
    0.236 in
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 15.0 mm | 0.591 in

HSM4-8-15-2

Price Range
$6.6777 - $3.1118

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.591 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 20.0 mm | 0.787 in

HSM3-6.4-20-2

Price Range
$6.348 - $2.958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.787 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in

HSM3-6.4-20-3

Price Range
$6.348 - $2.958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Spacer Length
    0.787 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 30.0 mm | 1.181 in

HSM3-6.4-30-2

Price Range
$6.9059 - $3.2183

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    1.181 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 15.0 mm | 0.591 in

HSM3-6.4-15-2

Price Range
$6.0575 - $2.8221

Stock Levels
1500 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.591 in
  • Thread Length
    0.236 in
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in

HSM3-6.4-15-3

Price Range
$6.0575 - $2.8221

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Spacer Length
    0.591 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 25.0 mm | 0.984 in

HSM3-6.4-25-2

Price Range
$6.6272 - $3.0879

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    0.252 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM3-6.4-30-3

Price Range
$6.9059 - $3.2183

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.252 in
  • Spacer Length
    1.181 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 25.0 mm | 0.984 in

HSM4-8-25-2

Price Range
$7.3248 - $3.4128

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F