Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2534 - $0.2807 | Request the lead time here |
0.315 in
8.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.2631 - $0.2916 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.591 in
15.0 mm
|
||
| $0.3716 - $0.4115 | Request the lead time here |
0.394 in
10.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.2112 - $0.234 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.787 in
20.0 mm
|
||
| $0.2361 - $0.2618 | Request the lead time here |
0.236 in
6.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.2048 - $0.2268 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.3179 - $0.3522 | Request the lead time here |
0.315 in
8.0 mm
|
|
1.378 in
35.0 mm
|
||
| $0.257 - $0.2847 | Request the lead time here |
0.236 in
6.0 mm
|
|
1.378 in
35.0 mm
|
||
| $0.2172 - $0.2409 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
||
| $3.1094 - $6.6723 | Request the lead time here |
0.252 in
6.4 mm
|
|
1.181 in
30.0 mm
|
||
| $3.2975 - $7.0772 | 500 In stock |
0.315 in
8.0 mm
|
|
0.984 in
25.0 mm
|
||
| $3.1491 - $6.7587 | 100 In stock |
0.315 in
8.0 mm
|
|
0.787 in
20.0 mm
|
||
| $3.0065 - $6.452 | 600 In stock |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm