Menu Search

PCB Spacer - Snap Fit

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Fixing Type Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
$0.2306 - $0.2622 12000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.252 in
$0.1952 - $0.2219 Request the lead time here
Locking Teardrop Fix
0.079 in
0.098 in
0.063 in
$0.2165 - $0.2457 4988 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.189 in
$0.371 - $0.5426 3000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.5 in
$0.2787 - $0.3167 Request the lead time here
Locking Teardrop Fix
0.079 in
0.098 in
0.626 in
PST-2-01 $0.203 - $0.2303 16000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.126 in
$0.2514 - $0.2853 3000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.437 in
$0.2366 - $0.2687 17000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.311 in
$0.2696 - $0.3063 3000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.563 in
$0.2424 - $0.275 7000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.374 in
PCB Support - ; ; Spacer Length 6.4 mm | 0.252 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-4-01

Price Range
$0.2622 - $0.2306

Stock Levels
12000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 1.6 mm | 0.063 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-1-01

Price Range
$0.2219 - $0.1952

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 4.8 mm | 0.189 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-3-01

Price Range
$0.2457 - $0.2165

Stock Levels
4988 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-8-01

Price Range
$0.5426 - $0.371

Stock Levels
3000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-10-01

Price Range
$0.3167 - $0.2787

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 3.2 mm | 0.126 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-2-01

Price Range
$0.2303 - $0.203

Stock Levels
16000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 11.1 mm | 0.437 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-7-01

Price Range
$0.2853 - $0.2514

Stock Levels
3000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 7.9 mm | 0.311 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-5-01

Price Range
$0.2687 - $0.2366

Stock Levels
17000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 14.3 mm | 0.563 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-9-01

Price Range
$0.3063 - $0.2696

Stock Levels
3000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 9.5 mm | 0.374 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-6-01

Price Range
$0.275 - $0.2424

Stock Levels
7000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F