Menu Search

PCB Spacer - Push In/Wide Base

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Fixing Type Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
$0.2496 - $0.2837 Request the lead time here
Locking Arrowhead Fix
0.138 in
0.063 in
0.315 in
$0.1877 - $0.2136 Request the lead time here
Locking Arrowhead Fix
0.138 in
0.063 in
0.276 in
$0.1844 - $0.209 2000 In stock
Locking Arrowhead Fix
0.138 in
0.063 in
0.157 in
$0.2709 - $0.3075 Request the lead time here
Locking Arrowhead Fix
0.075 in
0.031 - 0.063 in
0.315 in
$0.2019 - $0.2294 Request the lead time here
Locking Arrowhead Fix
0.075 in
0.031 - 0.063 in
0.157 in
$0.2382 - $0.2706 Request the lead time here
Locking Arrowhead Fix
0.138 in
0.063 in
0.709 in
$0.2057 - $0.2337 Request the lead time here
Locking Arrowhead Fix
0.075 in
0.031 - 0.063 in
0.276 in
$0.2624 - $0.2981 Request the lead time here
Locking Arrowhead Fix
0.075 in
0.031 - 0.063 in
0.157 in
$0.1877 - $0.2136 Request the lead time here
Locking Arrowhead Fix
0.138 in
0.063 in
0.236 in
$0.2444 - $0.2777 1000 In stock
Locking Arrowhead Fix
0.138 in
0.063 in
0.236 in
$0.2132 - $0.2423 Request the lead time here
Locking Arrowhead Fix
0.138 in
0.063 in
0.472 in
$0.2603 - $0.2954 Request the lead time here
Locking Arrowhead Fix
0.138 in
0.063 in
0.394 in
$0.2081 - $0.2364 Request the lead time here
Locking Arrowhead Fix
0.075 in
0.031 - 0.063 in
0.315 in
$0.2912 - $0.3309 Request the lead time here
Locking Arrowhead Fix
0.138 in
0.063 in
0.709 in
$0.2672 - $0.3036 Request the lead time here
Locking Arrowhead Fix
0.075 in
0.031 - 0.063 in
0.276 in
  • of 2
PCB Support - ; Snap Lock ; Spacer Length 8.0 mm | 0.315 in ; ; -40 - 110 °C | -40 - 230 °F

PSD-8M-19

Price Range
$0.2837 - $0.2496

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    230 °F
PCB Support - ; Snap Lock ; Spacer Length 7.0 mm | 0.276 in ; ; -40 - 85 °C | -40 - 185 °F

PSD-7M-01

Price Range
$0.2136 - $0.1877

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; Snap Lock ; Spacer Length 4.0 mm | 0.157 in ; ; -40 - 85 °C | -40 - 185 °F

PSD-4M-01

Price Range
$0.209 - $0.1844

Stock Levels
2000 In stock
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; Snap Lock ; Spacer Length 8.0 mm | 0.315 in ; ; -40 - 110 °C | -40 - 230 °F

PSE-8M-19

Price Range
$0.3075 - $0.2709

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.075 in
  • Maximum Operating Temperature
    230 °F
  • Panel Thickness Range
    0.031 - 0.063 in
PCB Support - ; Snap Lock ; Spacer Length 4.0 mm | 0.157 in ; ; -40 - 85 °C | -40 - 185 °F

PSE-4M-01

Price Range
$0.2294 - $0.2019

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.075 in
  • Maximum Operating Temperature
    185 °F
  • Panel Thickness Range
    0.031 - 0.063 in
PCB Support - ; Snap Lock ; Spacer Length 18.0 mm | 0.709 in ; ; -40 - 85 °C | -40 - 185 °F

PSD-18M-01

Price Range
$0.2706 - $0.2382

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; Snap Lock ; Spacer Length 7.0 mm | 0.276 in ; ; -40 - 85 °C | -40 - 185 °F

PSE-7M-01

Price Range
$0.2337 - $0.2057

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.075 in
  • Maximum Operating Temperature
    185 °F
  • Panel Thickness Range
    0.031 - 0.063 in
PCB Support - ; Snap Lock ; Spacer Length 4.0 mm | 0.157 in ; ; -40 - 110 °C | -40 - 230 °F

PSE-4M-19

Price Range
$0.2981 - $0.2624

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.075 in
  • Maximum Operating Temperature
    230 °F
  • Panel Thickness Range
    0.031 - 0.063 in
PCB Support - ; Snap Lock ; Spacer Length 6.0 mm | 0.236 in ; ; -40 - 85 °C | -40 - 185 °F

PSD-6M-01

Price Range
$0.2136 - $0.1877

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; Snap Lock ; Spacer Length 6.0 mm | 0.236 in ; ; -40 - 110 °C | -40 - 230 °F

PSD-6M-19

Price Range
$0.2777 - $0.2444

Stock Levels
1000 In stock
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    230 °F
PCB Support - ; Snap Lock ; Spacer Length 12.0 mm | 0.472 in ; ; -40 - 85 °C | -40 - 185 °F

PSD-12M-01

Price Range
$0.2423 - $0.2132

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    185 °F
PCB Support - ; Snap Lock ; Spacer Length 10.0 mm | 0.394 in ; ; -40 - 110 °C | -40 - 230 °F

PSD-10M-19

Price Range
$0.2954 - $0.2603

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    230 °F
PCB Support - ; Snap Lock ; Spacer Length 8.0 mm | 0.315 in ; ; -40 - 85 °C | -40 - 185 °F

PSE-8M-01

Price Range
$0.2364 - $0.2081

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.075 in
  • Maximum Operating Temperature
    185 °F
  • Panel Thickness Range
    0.031 - 0.063 in
PCB Support - ; Snap Lock ; Spacer Length 18.0 mm | 0.709 in ; ; -40 - 110 °C | -40 - 230 °F

PSD-18M-19

Price Range
$0.3309 - $0.2912

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.138 in
  • Maximum Operating Temperature
    230 °F
PCB Support - ; Snap Lock ; Spacer Length 7.0 mm | 0.276 in ; ; -40 - 110 °C | -40 - 230 °F

PSE-7M-19

Price Range
$0.3036 - $0.2672

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    0.236 in
  • Locking Head Height
    0.075 in
  • Maximum Operating Temperature
    230 °F
  • Panel Thickness Range
    0.031 - 0.063 in