Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1346 - $0.1854 | Request the lead time here |
0.445 in
11.3 mm
|
0.515 in
13.1 mm
|
0.380 in
9.7 mm
|
||
| $0.0582 - $0.0803 | Request the lead time here |
0.271 in
6.9 mm
|
0.510 in
13 mm
|
0.232 in
5.9 mm
|
||
| $0.1061 - $0.131 | 3000 In stock |
0.382 in
9.7 mm
|
0.518 in
13.2 mm
|
0.280 in
7.1 mm
|
||
| $0.1073 - $0.1479 | 31000 In stock |
0.340 in
8.6 mm
|
0.563 in
14.3 mm
|
0.590 in
15 mm
|
||
| $0.0789 - $0.1085 | 6000 In stock |
0.340 in
8.6 mm
|
0.563 in
14.3 mm
|
0.310 in
7.9 mm
|
||
| $0.1065 - $0.1314 | 2000 In stock |
0.318 in
8.1 mm
|
0.567 in
14.4 mm
|
0.547 in
13.9 mm
|
||
| $0.1035 - $0.1427 | Request the lead time here |
0.314 in
8 mm
|
0.590 in
15 mm
|
0.359 in
9.1 mm
|
||
| $0.0884 - $0.1215 | 1500 In stock |
0.325 in
8.3 mm
|
0.600 in
15.2 mm
|
0.421 in
10.7 mm
|
||
| $0.0524 - $0.0722 | 4000 In stock |
0.210 in
5.3 mm
|
0.375 in
9.5 mm
|
0.610 in
15.5 mm
|
||
| $0.2781 - $0.3432 | 500 In stock |
0.281 in
7.1 mm
|
0.625 in
15.9 mm
|
0.562 in
14.3 mm
|
||
| $0.1071 - $0.1323 | 7000 In stock |
0.500 in
12.7 mm
|
0.622 in
15.8 mm
|
0.375 in
9.5 mm
|
||
| $0.1424 - $0.1758 | 14000 In stock |
0.375 in
9.5 mm
|
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
||
| $0.1721 - $0.2376 | 1500 In stock |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
0.312 in
7.9 mm
|
||
| $0.1781 - $0.2199 | 13500 In stock |
0.386 in
9.8 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| $0.2283 - $0.3152 | 22500 In stock |
0.386 in
9.8 mm
|
0.625 in
15.9 mm
|
0.738 in
18.7 mm
|
||
| $0.0956 - $0.1314 | 9000 In stock |
0.375 in
9.5 mm
|
0.625 in
15.9 mm
|
0.082 in
2.1 mm
|
||
| $0.2504 - $0.3456 | 500 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
| $0.2768 - $0.3818 | Request the lead time here |
0.205 in
5.2 mm
|
0.630 in
16 mm
|
0.984 in
25 mm
|
||
| $0.1464 - $0.2021 | 2000 In stock |
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.457 in
11.6 mm
|
||
| $0.2024 - $0.2789 | 6500 In stock |
0.390 in
9.9 mm
|
0.680 in
17.3 mm
|
0.625 in
15.9 mm