Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0618 - $0.0764 | Request the lead time here |
0.175 in
4.4 mm
|
0.376 in
9.6 mm
|
0.15 in
3.8 mm
|
||
| $0.0516 - $0.0636 | 20000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.185 in
4.7 mm
|
||
| $0.0804 - $0.1071 | 57000 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| $0.1769 - $0.2439 | 10500 In stock |
0.250 in
6.4 mm
|
0.745 in
18.9 mm
|
0.374 in
9.5 mm
|
||
| $0.05 - $0.0618 | 22000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.0771 - $0.1023 | 21500 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.311 in
7.9 mm
|
||
| $0.0969 - $0.1295 | 15000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.027 - $0.0335 | Request the lead time here |
0.120 in
3 mm
|
0.187 in
4.7 mm
|
0.311 in
7.9 mm
|
||
| $0.1047 - $0.1292 | Request the lead time here |
0.255 in
6.5 mm
|
0.355 in
9 mm
|
0.13 in
3.3 mm
|
||
| $0.0528 - $0.0729 | 2000 In stock |
0.320 in
8.1 mm
|
0.395 in
10 mm
|
0.591 in
15.0 mm
|
||
| $0.1148 - $0.1418 | 4000 In stock |
0.500 in
12.7 mm
|
0.618 in
15.7 mm
|
0.48 in
12.2 mm
|
||
| $0.0539 - $0.0665 | 17000 In stock |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| $0.0659 - $0.0813 | 5000 In stock |
0.198 in
5 mm
|
0.344 in
8.7 mm
|
0.28 in
7.1 mm
|
||
| $0.0426 - $0.0527 | 1000 In stock |
0.225 in
5.7 mm
|
0.375 in
9.5 mm
|
0.248 in
6.3 mm
|
||
| $0.0795 - $0.0983 | Request the lead time here |
0.169 in
4.3 mm
|
0.393 in
10 mm
|
0.232 in
5.9 mm
|
||
| $0.15 - $0.2067 | 11500 In stock |
0.320 in
8.1 mm
|
0.500 in
12.7 mm
|
0.268 in
6.8 mm
|
||
| $0.0846 - $0.1167 | 20000 In stock |
0.330 in
8.4 mm
|
0.565 in
14.4 mm
|
0.559 in
14.2 mm
|
||
| $0.0522 - $0.0642 | 27000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.311 in
7.9 mm
|
||
| $0.1629 - $0.2244 | 7000 In stock |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
0.185 in
4.7 mm
|
||
| $0.218 - $0.3008 | 500 In stock |
0.265 in
6.7 mm
|
0.875 in
22.2 mm
|
0.248 in
6.3 mm