The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.084 - $0.1119 | 4000 In stock |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.563 in
14.3 mm
|
||
| $0.1233 - $0.1521 | 13000 In stock |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.813 in
20.7 mm
|
||
| $0.0921 - $0.1226 | 33500 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.438 in
11.1 mm
|
||
| $0.0719 - $0.096 | 2000 In stock |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
| $0.0956 - $0.1272 | 15500 In stock |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0674 - $0.0833 | 17000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
| $0.0912 - $0.1215 | 3000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0539 - $0.0665 | 3000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.438 in
11.1 mm
|
||
| 13SP036 | $0.0504 - $0.0623 | 16000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
|
| $0.0905 - $0.1206 | 3000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.875 in
22.2 mm
|
||
| $0.1398 - $0.1725 | 8000 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $0.0474 - $0.0584 | 26000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| $0.0875 - $0.1167 | 14500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
||
| $0.0942 - $0.1254 | 40500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0929 - $0.1241 | 48500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.938 in
23.8 mm
|
||
| $0.1455 - $0.1794 | 12500 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.938 in
23.8 mm
|
||
| $0.1004 - $0.1337 | 500 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.563 in
14.3 mm
|
||
| $0.1358 - $0.1676 | 14000 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $0.0357 - $0.0476 | 6000 In stock |
0.265 in
6.7 mm
|
0.358 in
9.1 mm
|
0.236 in
6 mm
|
||
| $0.0269 - $0.033 | Request the lead time here |
0.312 in
7.9 mm
|
0.363 in
9.2 mm
|
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue