The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0218 - $0.0288 | Request the lead time here |
0.253 in
6.4 mm
|
0.303 in
7.7 mm
|
0.245 in
6.2 mm
|
||
| $0.0401 - $0.0495 | 23000 In stock |
0.194 in
4.9 mm
|
0.312 in
7.9 mm
|
0.530 in
13.5 mm
|
||
| $0.029 - $0.0357 | 18000 In stock |
0.194 in
4.9 mm
|
0.312 in
7.9 mm
|
0.228 in
5.8 mm
|
||
| $0.1028 - $0.1268 | 3000 In stock |
0.156 in
4 mm
|
0.312 in
7.9 mm
|
0.256 in
6.5 mm
|
||
| $0.0242 - $0.0299 | Request the lead time here |
0.140 in
3.6 mm
|
0.312 in
7.9 mm
|
0.200 in
5.1 mm
|
||
| $0.3734 - $0.461 | Request the lead time here |
0.171 in
4.3 mm
|
0.312 in
7.9 mm
|
1.875 in
47.6 mm
|
||
| $0.0254 - $0.0315 | 4000 In stock |
0.257 in
6.5 mm
|
0.320 in
8.1 mm
|
0.505 in
12.8 mm
|
||
| $0.024 - $0.0297 | 7000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.315 in
8 mm
|
||
| $0.1152 - $0.1424 | 1000 In stock |
0.120 in
3 mm
|
0.470 in
11.9 mm
|
0.359 in
9.1 mm
|
||
| $0.1205 - $0.1488 | 5000 In stock |
0.170 in
4.3 mm
|
0.500 in
12.7 mm
|
0.255 in
6.5 mm
|
||
| $0.1248 - $0.1719 | 3000 In stock |
0.382 in
9.7 mm
|
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
||
| $0.5475 - $0.7551 | 500 In stock |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
1.313 in
33.4 mm
|
||
| $0.1131 - $0.1562 | 27500 In stock |
0.383 in
9.7 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1239 - $0.1709 | 5500 In stock |
0.335 in
8.5 mm
|
0.500 in
12.7 mm
|
0.209 in
5.3 mm
|
||
| $0.0581 - $0.08 | 8500 In stock |
0.395 in
10 mm
|
0.500 in
12.7 mm
|
0.314 in
8 mm
|
||
| $0.0272 - $0.0336 | 1000 In stock |
0.122 in
3.1 mm
|
0.187 in
4.7 mm
|
0.438 in
11.1 mm
|
||
| $0.0597 - $0.074 | 4000 In stock |
0.125 in
3.2 mm
|
0.193 in
4.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0263 - $0.0324 | Request the lead time here |
0.208 in
5.3 mm
|
0.283 in
7.2 mm
|
0.166 in
4.2 mm
|
||
| $0.0381 - $0.047 | 8000 In stock |
0.125 in
3.2 mm
|
0.218 in
5.5 mm
|
0.385 in
9.8 mm
|
||
| $0.56 - $0.7725 | 11500 In stock |
0.507 in
12.9 mm
|
0.620 in
15.7 mm
|
1.688 in
42.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue