Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0737 - $0.0909 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| $0.0737 - $0.0909 | 11000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.0737 - $0.0909 | 76000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.787 in
20.0 mm
|
||
| $0.0737 - $0.0909 | 7000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| $0.0737 - $0.0909 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0737 - $0.0909 | 15000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| $0.0737 - $0.0909 | 1000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.394 in
10.0 mm
|
||
| $0.0737 - $0.0909 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0737 - $0.0909 | 14000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.0897 - $0.1106 | Request the lead time here |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.787 in
20.0 mm
|
||
| $0.084 - $0.1037 | 4000 In stock |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| $0.0737 - $0.0909 | Request the lead time here |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| $0.0737 - $0.0909 | 7000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.295 in
7.5 mm
|
||
| $0.0737 - $0.0909 | 4000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0737 - $0.0909 | 15000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| $0.083 - $0.1025 | 2000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.0737 - $0.0909 | 8000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.0737 - $0.0909 | 35000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
|
||
| $0.1256 - $0.1731 | 7000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.787 in
20.0 mm
|
||
| $0.0737 - $0.0909 | 15000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm