Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3,037 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.4367 - $0.4964 Request the lead time here
0.197 in
0.472 in
0.748 in
$0.4028 - $0.4577 Request the lead time here
0.197 in
0.472 in
0.453 in
$0.1746 - $0.1983 4000 In stock
0.120 in
0.250 in
1.250 in
$0.0919 - $0.0919 Request the lead time here
0.173 in
0.354 in
0.055 in
$0.4624 - $0.4624 Request the lead time here
0.248 in
0.591 in
0.295 in
$0.5315 - $0.5315 Request the lead time here
0.323 in
0.709 in
0.394 in
$0.0963 - $0.1151 Request the lead time here
0.063 in
0.187 in
0.125 in
$0.4349 - $0.494 Request the lead time here
0.197 in
0.472 in
0.598 in
$0.2295 - $0.2609 Request the lead time here
0.197 in
0.472 in
0.142 in
$0.473 - $0.5375 Request the lead time here
0.197 in
0.472 in
0.669 in
$0.4028 - $0.4577 Request the lead time here
0.197 in
0.472 in
0.500 in
$0.5319 - $0.5852 8000 In stock
0.125 in
0.305 in
0.500 in
$0.5787 - $0.6272 1500 In stock
0.205 in
0.394 in
0.197 in
$0.5843 - $0.5843 265 In stock
0.248 in
0.591 in
0.591 in
$0.2339 - $0.2529 16000 In stock
0.252 in
0.5 in
0.5 in
$0.1955 - $0.2222 135500 In stock
0.120 in
0.250 in
1.500 in
$0.4193 - $0.4542 Request the lead time here
0.205 in
0.394 in
0.394 in
$0.5127 - $0.7509 1000 In stock
0.248 in
0.591 in
0.299 in
$0.1911 - $0.1911 Request the lead time here
0.252 in
0.5 in
0.039 in
$0.0939 - $0.0939 Request the lead time here
0.252 in
0.563 in
0.126 in
  • of 152
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 19 mm | 0.748 in

NS-03-12

Price Range
$0.4964 - $0.4367

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 11.5 mm | 0.453 in

NS-03-16

Price Range
$0.4577 - $0.4028

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 31.8 mm | 1.250 in

SS4-10

Price Range
$0.1983 - $0.1746

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 4.4 mm | 0.173 in ; 9.0 mm | 0.354 in ; 1.4 mm | 0.055 in

MSW1020A

Price Range
$0.0919 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.354 in
  • Spacer Length
    0.055 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 7.5 mm | 0.295 in

MSW1090A

Price Range
$0.4624 - $0.4624

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.248 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.295 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 10.0 mm | 0.394 in

MSW1240A

Price Range
$0.5315 - $0.5315

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.323 in
  • Outside Diameter
    0.709 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 1.6 mm | 0.063 in ; 4.7 mm | 0.187 in ; 3.2 mm | 0.125 in

R904-2

Price Range
$0.1151 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.063 in
  • Maximum Operating Temperature
    149 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 149 °F
  • Outside Diameter
    0.187 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 15.2 mm | 0.598 in

NS-03-02

Price Range
$0.494 - $0.4349

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 3.6 mm | 0.142 in

NS-03-07

Price Range
$0.2609 - $0.2295

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 17 mm | 0.669 in

NS-03-15

Price Range
$0.5375 - $0.473

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-03-01

Price Range
$0.4577 - $0.4028

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 3.2 mm | 0.125 in ; 7.7 mm | 0.305 in ; 12.7 mm | 0.500 in

SWI1240A

Price Range
$0.5852 - $0.5319

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Outside Diameter
    0.305 in
  • Spacer Length
    0.500 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 5.0 mm | 0.197 in

MSW1080A

Price Range
$0.6272 - $0.5787

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.197 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 15.0 mm | 0.591 in

MSW1120A

Price Range
$0.5843 - $0.5843

Stock Levels
265 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.591 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in ; 12.7 mm | 0.5 in

MSW1160A

Price Range
$0.2529 - $0.2339

Stock Levels
16000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.5 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 38.1 mm | 1.500 in

SS4-12

Price Range
$0.2222 - $0.1955

Stock Levels
135500 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 10.0 mm | 0.394 in

MSW1050A

Price Range
$0.4542 - $0.4193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Material
    Nylon
Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 7.6 mm | 0.299 in

MSW1100C

Price Range
$0.7509 - $0.5127

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.299 in
  • Colour
    Black
  • Material
    Nylon 6/6
Spacer - 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in ; 1.0 mm | 0.039 in

MSW1130A

Price Range
$0.1911 - $0.1911

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.039 in
  • Colour
    Black
  • Material
    Nylon
Spacer - 6.4 mm | 0.252 in ; 14.3 mm | 0.563 in ; 3.2 mm | 0.126 in

MSW1180A

Price Range
$0.0939 - $0.0939

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.563 in
  • Spacer Length
    0.126 in
  • Colour
    Natural
  • Material
    Nylon