Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0762 - $0.0941 | 14000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.0762 - $0.0941 | 8000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| 27000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
|||
| $0.0762 - $0.0941 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| $0.0762 - $0.0941 | 5000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| $0.0762 - $0.0941 | 1000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.394 in
10.0 mm
|
||
| $0.0762 - $0.0941 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0762 - $0.0941 | 16000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.1359 - $0.1676 | 2000 In stock |
0.507 in
12.9 mm
|
0.620 in
15.7 mm
|
0.422 in
10.7 mm
|
||
| $0.1083 - $0.134 | 4000 In stock |
0.520 in
13.2 mm
|
0.635 in
16.1 mm
|
0.500 in
12.7 mm
|
||
| $0.1103 - $0.1362 | 500 In stock |
0.516 in
13.1 mm
|
0.656 in
16.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1464 - $0.2021 | 2000 In stock |
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.457 in
11.6 mm
|
||
| $0.2024 - $0.2789 | 6500 In stock |
0.390 in
9.9 mm
|
0.680 in
17.3 mm
|
0.625 in
15.9 mm
|
||
| $0.108 - $0.149 | 5500 In stock |
0.526 in
13.4 mm
|
0.718 in
18.2 mm
|
0.219 in
5.6 mm
|
||
| $0.1328 - $0.164 | Request the lead time here |
0.515 in
13.1 mm
|
0.720 in
18.3 mm
|
0.490 in
12.4 mm
|
||
| $0.2427 - $0.3348 | 11000 In stock |
0.280 in
7.1 mm
|
0.750 in
19.1 mm
|
0.440 in
11.2 mm
|
||
| $0.1238 - $0.1704 | Request the lead time here |
0.631 in
16 mm
|
0.750 in
19.1 mm
|
0.440 in
11.2 mm
|
||
| $0.1089 - $0.1502 | Request the lead time here |
0.645 in
16.4 mm
|
0.750 in
19.1 mm
|
0.437 in
11.1 mm
|
||
| $0.2585 - $0.3191 | Request the lead time here |
0.210 in
5.3 mm
|
0.656 in
16.7 mm
|
0.538 in
13.7 mm
|
||
| $0.2882 - $0.3974 | 500 In stock |
0.327 in
8.3 mm
|
0.640 in
16.3 mm
|
0.560 in
14.2 mm