Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0779 - $0.1091 | 9000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0269 - $0.033 | Request the lead time here |
0.062 in
1.6 mm
|
0.187 in
4.7 mm
|
0.310 in
7.9 mm
|
||
| $0.0822 - $0.1092 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0791 - $0.0977 | Request the lead time here |
0.090 in
2.3 mm
|
0.125 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| $0.0554 - $0.0684 | 13000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0588 - $0.0726 | 60000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0576 - $0.071 | 30000 In stock |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.5 in
12.7 mm
|
||
| $0.0882 - $0.1238 | Request the lead time here |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.2208 - $0.2724 | Request the lead time here |
0.345 in
8.8 mm
|
0.480 in
12.2 mm
|
0.188 in
4.8 mm
|
||
| $0.0575 - $0.0707 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.188 in
4.8 mm
|
||
| $0.2132 - $0.2633 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
1.313 in
33.4 mm
|
||
| $0.1175 - $0.1617 | Request the lead time here |
0.171 in
4.3 mm
|
0.438 in
11.1 mm
|
0.655 in
16.6 mm
|
||
| $0.0873 - $0.116 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
|
||
| $0.7668 - $1.0578 | Request the lead time here |
0.307 in
7.8 mm
|
1.240 in
31.5 mm
|
0.750 in
19.1 mm
|
||
| $0.0944 - $0.1302 | Request the lead time here |
0.515 in
13.1 mm
|
0.639 in
16.2 mm
|
0.563 in
14.3 mm
|
||
| $0.3177 - $0.4382 | Request the lead time here |
0.380 in
9.7 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
| $0.0281 - $0.0347 | Request the lead time here |
0.150 in
3.8 mm
|
0.250 in
6.4 mm
|
0.345 in
8.8 mm
|
||
| $0.2564 - $0.36 | Request the lead time here |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
1.188 in
30.2 mm
|
||
| $0.3254 - $0.449 | Request the lead time here |
0.520 in
13.2 mm
|
0.803 in
20.4 mm
|
0.375 in
9.5 mm
|
||
| $0.5579 - $0.7695 | Request the lead time here |
0.635 in
16.1 mm
|
0.913 in
23.2 mm
|
0.641 in
16.3 mm