Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0509 - $0.0629 | 8000 In stock |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.313 in
8 mm
|
||
| $0.087 - $0.116 | 2500 In stock |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.750 in
19.1 mm
|
||
| $0.0521 - $0.0644 | 15260 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
| $0.0818 - $0.1091 | 18500 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0911 - $0.1212 | 19500 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
||
| $0.0825 - $0.1101 | 39500 In stock |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.0755 - $0.0932 | 5000 In stock |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
| $0.089 - $0.1184 | 9500 In stock |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0581 - $0.0717 | 53000 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.625 in
15.9 mm
|
||
| $0.0948 - $0.1262 | 3500 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
1.000 in
25.4 mm
|
||
| $0.0747 - $0.0993 | 5500 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.313 in
8 mm
|
||
| $0.0884 - $0.1179 | 27500 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.688 in
17.5 mm
|
||
| $0.1262 - $0.1682 | 57750 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.938 in
23.8 mm
|
||
| $0.0822 - $0.1095 | 3500 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.0752 - $0.0929 | 10000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
| $0.1439 - $0.1776 | 1000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.938 in
23.8 mm
|
||
| $0.0696 - $0.0927 | 20000 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.313 in
8 mm
|
||
| $0.0795 - $0.1059 | Request the lead time here |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.625 in
15.9 mm
|
||
| $0.087 - $0.1158 | 2500 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.875 in
22.2 mm
|
||
| $0.0765 - $0.1019 | 11500 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm