The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0888 - $0.1061 | 30000 In stock |
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
||
| $0.0996 - $0.1191 | 20000 In stock |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| $0.0861 - $0.1031 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1022 - $0.1223 | 3000 In stock |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.189 in
4.8 mm
|
||
| $0.0933 - $0.1115 | 18000 In stock |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
||
| $0.0798 - $0.0956 | 4000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.0828 - $0.0989 | Request the lead time here |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.0798 - $0.0956 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| $0.1415 - $0.1607 | 20000 In stock |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| $0.117 - $0.1404 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
||
| $0.1902 - $0.2106 | 500 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| $0.125 - $0.1385 | 400 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1607 - $0.1919 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.5 in
12.7 mm
|
||
| $0.117 - $0.14 | Request the lead time here |
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
||
| $0.1133 - $0.1352 | Request the lead time here |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.252 in
6.4 mm
|
||
| $0.1994 - $0.2262 | 4000 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
||
| $0.0798 - $0.0956 | 6000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
||
| $0.0996 - $0.1193 | 1000 In stock |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
||
| $0.0798 - $0.0956 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
||
| $0.0828 - $0.0989 | Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue