Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.2342 - $0.266 1500 In stock
0.173 in
0.374 in
1.252 in
$0.1202 - $0.1365 12000 In stock
0.173 in
0.252 in
0.5 in
$0.1151 - $0.1307 15000 In stock
0.146 in
0.252 in
0.374 in
$0.1535 - $0.1748 3000 In stock
0.146 in
0.252 in
1 in
$0.1535 - $0.1746 115000 In stock
0.201 in
0.374 in
0.626 in
$0.1373 - $0.1559 3000 In stock
0.146 in
0.252 in
0.752 in
$0.1136 - $0.1287 9000 In stock
0.173 in
0.252 in
0.374 in
$0.1175 - $0.1337 8000 In stock
0.173 in
0.374 in
0.374 in
$0.1274 - $0.1448 8000 In stock
0.173 in
0.252 in
0.626 in
$0.1565 - $0.1776 7800 In stock
0.398 in
0.5 in
0.252 in
  • of 3
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 31.8 mm | 1.250 in

SS8-10L

Price Range
$0.266 - $0.2342

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 12.7 mm | 0.500 in

SS8-4

Price Range
$0.1365 - $0.1202

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 9.5 mm | 0.375 in

SS6-3

Price Range
$0.1307 - $0.1151

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 25.4 mm | 1.000 in

SS6-8

Price Range
$0.1748 - $0.1535

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 5.1 mm | 0.200 in ; 9.5 mm | 0.375 in ; 15.9 mm | 0.625 in

SS10-5

Price Range
$0.1746 - $0.1535

Stock Levels
115000 In stock
Attributes
  • Inside Diameter
    0.201 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 19.1 mm | 0.750 in

SS6-6

Price Range
$0.1559 - $0.1373

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 9.5 mm | 0.375 in

SS8-3

Price Range
$0.1287 - $0.1136

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 9.5 mm | 0.375 in

SS8-3L

Price Range
$0.1337 - $0.1175

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 15.9 mm | 0.625 in

SS8-5

Price Range
$0.1448 - $0.1274

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 10.1 mm | 0.397 in ; 12.7 mm | 0.500 in ; 6.4 mm | 0.250 in

SS3/8-2

Price Range
$0.1776 - $0.1565

Stock Levels
7800 In stock
Attributes
  • Inside Diameter
    0.398 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in