Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.1746 - $0.1983 4000 In stock
0.120 in
0.250 in
1.250 in
$0.1955 - $0.2222 135500 In stock
0.120 in
0.250 in
1.500 in
$0.2195 - $0.2492 2000 In stock
0.398 in
0.5 in
1 in
$0.2351 - $0.267 1000 In stock
0.268 in
0.5 in
1 in
$0.2946 - $0.3348 500 In stock
0.268 in
0.5 in
1.5 in
$0.2097 - $0.2381 69000 In stock
0.268 in
0.5 in
0.752 in
$0.14 - $0.159 3000 In stock
0.173 in
0.374 in
0.752 in
$0.1692 - $0.1926 1000 In stock
0.173 in
0.252 in
1.252 in
$0.156 - $0.177 4000 In stock
0.118 in
0.252 in
1 in
$0.1247 - $0.1416 6000 In stock
0.173 in
0.374 in
0.5 in
$0.1367 - $0.1553 20000 In stock
0.201 in
0.374 in
0.374 in
$0.1821 - $0.2069 6000 In stock
0.201 in
0.374 in
1 in
$0.1926 - $0.2186 4000 In stock
0.146 in
0.252 in
1.5 in
$0.1718 - $0.1952 12000 In stock
0.146 in
0.252 in
1.252 in
$0.1086 - $0.123 1700 In stock
0.146 in
0.252 in
0.252 in
$0.2042 - $0.2319 157000 In stock
0.201 in
0.374 in
1.252 in
$0.1221 - $0.1389 6900 In stock
0.146 in
0.252 in
0.5 in
$0.2807 - $0.3192 2000 In stock
0.173 in
0.374 in
1.5 in
$0.1512 - $0.1718 5000 In stock
0.173 in
0.252 in
1 in
$0.1202 - $0.1365 12000 In stock
0.173 in
0.252 in
0.5 in
  • of 3
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 31.8 mm | 1.250 in

SS4-10

Price Range
$0.1983 - $0.1746

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 38.1 mm | 1.500 in

SS4-12

Price Range
$0.2222 - $0.1955

Stock Levels
135500 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 10.1 mm | 0.397 in ; 12.7 mm | 0.500 in ; 25.4 mm | 1.000 in

SS3/8-8

Price Range
$0.2492 - $0.2195

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.398 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 25.4 mm | 1.000 in

SS1/4-8

Price Range
$0.267 - $0.2351

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 38.1 mm | 1.500 in

SS1/4-12

Price Range
$0.3348 - $0.2946

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 19.1 mm | 0.750 in

SS1/4-6

Price Range
$0.2381 - $0.2097

Stock Levels
69000 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 19.1 mm | 0.750 in

SS8-6L

Price Range
$0.159 - $0.14

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 31.8 mm | 1.250 in

SS8-10

Price Range
$0.1926 - $0.1692

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 25.4 mm | 1.000 in

SS4-8

Price Range
$0.177 - $0.156

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.118 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 12.7 mm | 0.500 in

SS8-4L

Price Range
$0.1416 - $0.1247

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 5.1 mm | 0.200 in ; 9.5 mm | 0.375 in ; 9.5 mm | 0.375 in

SS10-3

Price Range
$0.1553 - $0.1367

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    0.201 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 5.1 mm | 0.200 in ; 9.5 mm | 0.375 in ; 25.4 mm | 1.000 in

SS10-8

Price Range
$0.2069 - $0.1821

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.201 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 38.1 mm | 1.500 in

SS6-12

Price Range
$0.2186 - $0.1926

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 31.8 mm | 1.250 in

SS6-10

Price Range
$0.1952 - $0.1718

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 6.4 mm | 0.250 in

SS6-2

Price Range
$0.123 - $0.1086

Stock Levels
1700 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 5.1 mm | 0.200 in ; 9.5 mm | 0.375 in ; 31.8 mm | 1.250 in

SS10-10

Price Range
$0.2319 - $0.2042

Stock Levels
157000 In stock
Attributes
  • Inside Diameter
    0.201 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 12.7 mm | 0.500 in

SS6-4

Price Range
$0.1389 - $0.1221

Stock Levels
6900 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 38.1 mm | 1.500 in

SS8-12L

Price Range
$0.3192 - $0.2807

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 25.4 mm | 1.000 in

SS8-8

Price Range
$0.1718 - $0.1512

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 12.7 mm | 0.500 in

SS8-4

Price Range
$0.1365 - $0.1202

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in