The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1019 - $0.1127 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1019 - $0.1127 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0834 - $0.0924 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.125 - $0.1385 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1064 - $0.1178 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0834 - $0.0924 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0819 - $0.0908 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0741 - $0.0821 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| $0.125 - $0.1385 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1356 - $0.1503 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0911 - $0.101 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
| $0.1356 - $0.1503 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0834 - $0.0924 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0741 - $0.0821 | 1000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0819 - $0.0908 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.125 - $0.1385 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1064 - $0.1178 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1356 - $0.1503 | Request the lead time here |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
| $0.1097 - $0.1215 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1097 - $0.1215 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue