Quantity | Unit price |
---|---|
1000 - 9999 | $0.2552 |
10000 - 24999 | $0.2295 |
25000 + | $0.2066 |
Inside Diameter | 0.140 in |
---|---|
Inside Diameter | 3.6 mm |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Outside Diameter | 0.375 in |
Outside Diameter | 9.5 mm |
Spacer Length | 1.375 in |
Spacer Length | 34.9 mm |
Colour | Natural |
Compatible Thread Sizes (All) | #6 (M4) |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue