| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2673 |
| 10000 - 24999 | $0.2405 |
| 25000 + | $0.2165 |
| Inside Diameter | 3.6 mm |
|---|---|
| Inside Diameter | 0.140 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Outside Diameter | 9.5 mm |
| Outside Diameter | 0.375 in |
| Spacer Length | 28.6 mm |
| Spacer Length | 1.125 in |
| Colour | Black |
| Compatible Thread Sizes (All) | #6 (M4) |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue