Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 6000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
|||
| $0.3126 - $0.3552 | 9000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.3458 - $0.3929 | 2000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.3557 - $0.4038 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.3942 - $0.4481 | 1000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.3458 - $0.3927 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.3632 - $0.4125 | 1000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.3041 - $0.3452 | 10000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.3063 - $0.3483 | 32000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.4269 - $0.4851 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.3935 - $0.4467 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.3486 - $0.396 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3285 - $0.3734 | 6000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.329 - $0.3738 | 4000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.3221 - $0.3657 | 7000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3753 - $0.4265 | 5000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.5766 - $0.6918 | Request the lead time here |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.661 in
16.8 mm
|
||
| $0.383 - $0.4355 | 2000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.875 in
22.2 mm
|
||
| $0.3645 - $0.4142 | 1000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.875 in
22.2 mm
|
||
| $0.3288 - $0.3738 | 1000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.625 in
15.9 mm