Vertical Card Guides have a secure, locking Threaded Metal Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically in tight spaces and include mounting hardware.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | PCB Vertical Hole Spacing (B) | Accepts Panel Thickness | Height | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| VMCG-135-MPBK-K | $3.6213 - $7.6194 | 800 In stock |
|
0.063 in
1.6 mm
|
5.315 in
135.0 mm
|
|
|
| VMCG-90-MPBK-K | $5.0285 - $11.1732 | 4400 In stock |
|
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
|
|
| $4.5915 - $6.4809 | 2500 In stock |
|
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
|
||
| $5.328 - $11.2104 | 300 In stock |
|
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
|
||
| $4.1621 - $8.7579 | 3200 In stock |
|
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
|
||
| $3.1214 - $6.5687 | 3700 In stock |
|
0.063 in
1.6 mm
|
2.76 in
70.1 mm
|
|
||
| $3.0662 - $6.5805 | Request the lead time here |
|
0.063 in
1.6 mm
|
1.831 in
46.5 mm
|
|
||
| $4.1621 - $8.7579 | Request the lead time here |
|
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
|
||
| $3.2466 - $6.8313 | 1196 In stock |
|
0.063 in
1.6 mm
|
3.937 in
100.0 mm
|
|
||
| $3.9542 - $8.3201 | 400 In stock |
|
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue