Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vertical Card Guides have a secure, locking Threaded Metal Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically in tight spaces and include mounting hardware.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | PCB Vertical Hole Spacing (B) | Accepts Panel Thickness | Height | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $4.3077 - $9.0645 | Request the lead time here |
|
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
|
||
| VMCG-135-MPBK-K | $3.7481 - $7.8861 | 300 In stock |
|
0.063 in
1.6 mm
|
5.315 in
135.0 mm
|
|
|
| VMCG-90-MPBK-K | $5.2044 - $11.5643 | 9300 In stock |
|
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
|
|
| $4.0926 - $8.6112 | 3000 In stock |
|
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
|
||
| $3.1734 - $6.8108 | Request the lead time here |
|
0.063 in
1.6 mm
|
1.831 in
46.5 mm
|
|
||
| $4.7522 - $6.7077 | Request the lead time here |
|
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
|
||
| $3.2306 - $6.7986 | 3700 In stock |
|
0.063 in
1.6 mm
|
2.76 in
70.1 mm
|
|
||
| $5.5145 - $11.6028 | 300 In stock |
|
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
|
||
| $3.3603 - $7.0704 | 1096 In stock |
|
0.063 in
1.6 mm
|
3.937 in
100.0 mm
|
|
||
| $4.3077 - $9.0645 | 3700 In stock |
|
0.063 in
1.6 mm
|
4.724 in
120.0 mm