Menu Search

PCB Card Guides - Vertical/Snap In/Locking/Release Tab

In stock

Snap In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability PCB Vertical Hole Spacing (B) Accepts Panel Thickness Height View
$0.651 - $1.3697 18000 In stock
0.063 in
0.882 in
$0.6573 - $1.3832 12900 In stock
0.063 in
1.374 in
$0.6639 - $1.3965 6500 In stock
0.063 in
1.87 in
$0.6903 - $1.4523 2300 In stock
0.063 in
2.874 in
Vertical Card Guide - UL94 V-2 ; Height 22.4 mm | 0.882 in

LCBG-1T-01

Price Range
$1.3697 - $0.651

Stock Levels
18000 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    0.882 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
Vertical Card Guide - UL94 V-2 ; Height 34.9 mm | 1.374 in

LCBG-1.5T-01

Price Range
$1.3832 - $0.6573

Stock Levels
12900 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.374 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
Vertical Card Guide - UL94 V-2 ; Height 47.5 mm | 1.87 in

LCBG-2T-01

Price Range
$1.3965 - $0.6639

Stock Levels
6500 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.87 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
Vertical Card Guide - UL94 V-2 ; Height 73.0 mm | 2.874 in

LCBG-3T-01

Price Range
$1.4523 - $0.6903

Stock Levels
2300 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    2.874 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural