Menu Search

PCB Card Guides - Horizontal/Snap In/Multi Panel

In stock

Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Accepts Panel Thickness All
Distance Between Fixing Holes All
Show more Show less
Overall Length All
Show more Show less
41 results
Product SKUs information
Item Code Price range Availability Mounting Hole Panel Thickness Overall Length Accepts Panel Thickness Recommended Mounting Hole Size Distance Between Fixing Holes View
$0.8426 - $0.957 Request the lead time here
6.000 in
0.062 in
5.500 in
  • of 3
Horizontal Card Guide Push Fit 0.062 in 6.000 in Nylon Black

21CGS00600WSB

Price Range
$0.957 - $0.8426

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    5.500 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.085 in
  • Minimum Operating Temperature
    -40 °F