Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $1.0551 - $1.2656 | Request the lead time here |
|
2.500 in
63.5 mm
|
0.062 in
1.6 mm
|
|
2 in
50.8 mm
|
||
| $0.8721 - $0.9905 | Request the lead time here |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
| $2.2494 - $2.5559 | 500 In stock |
|
6 in
152.4 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
| $1.8603 - $2.114 | 2000 In stock |
|
2 in
50.8 mm
|
0.063 in
1.6 mm
|
|
1 in
25.4 mm
|
||
| RSSHG-251-165 | $1.8603 - $2.114 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
1.5 in
38.1 mm
|
|
| $1.5297 - $1.7384 | Request the lead time here |
|
4 in
101.6 mm
|
|
|
3 in
76.2 mm
|
||
| $0.6896 - $1.4802 | Request the lead time here |
|
3 in
76.2 mm
|
|
|
2 in
50.8 mm
|
||
| $1.3026 - $2.7953 | Request the lead time here |
|
3 in
76.2 mm
|
|
|
2 in
50.8 mm
|
||
| $1.1334 - $2.4321 | Request the lead time here |
|
2.5 in
63.5 mm
|
|
|
1.5 in
38.1 mm
|
||
| $1.8603 - $2.114 | 500 In stock |
|
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
| $1.1885 - $1.4214 | 4000 In stock |
|
8 in
203.2 mm
|
0.063 in
1.6 mm
|
|
7.5 in
190.5 mm
|
||
| $1.8665 - $2.1213 | 1000 In stock |
|
5.5 in
139.7 mm
|
|
|
4.504 in
114.4 mm
|
||
| $1.1673 - $2.4567 | 4500 In stock |
|
7 in
177.8 mm
|
0.063 in
1.6 mm
|
|
6.461 in
164.1 mm
|
||
| $2.0913 - $2.3765 | Request the lead time here |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3 in
76.2 mm
|
||
| $1.1885 - $1.4214 | 4000 In stock |
|
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
|
8 in
203.2 mm
|
||
| $0.7641 - $1.6403 | Request the lead time here |
|
4 in
101.6 mm
|
|
|
3 in
76.2 mm
|
||
| $1.1673 - $2.4567 | 2500 In stock |
|
7.5 in
190.5 mm
|
0.063 in
1.6 mm
|
|
7 in
177.8 mm
|
||
| $0.6558 - $1.4073 | Request the lead time here |
|
2.5 in
63.5 mm
|
|
|
1.5 in
38.1 mm
|
||
| $0.8739 - $1.8756 | Request the lead time here |
|
5.5 in
139.7 mm
|
|
|
4.504 in
114.4 mm
|
||
| $1.0301 - $1.2324 | Request the lead time here |
|
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
|
6 in
152.4 mm