Slt depth of .200" allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8". PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6. Black, 500 per bag.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $1.9007 - $2.1599 | 3000 In stock |
|
6 in
152.4 mm
|
0.094 in
2.4 mm
|
|
5 in
127.0 mm
|
||
| $2.1154 - $2.4043 | 7000 In stock |
|
6 in
152.4 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
| $0.7977 - $0.9063 | 1000 In stock |
|
6.673 in
169.5 mm
|
0.063 in
1.6 mm
|
|
6.374 in
161.9 mm
|
||
| $1.9007 - $2.1599 | 46000 In stock |
|
6 in
152.4 mm
|
0.126 in
3.2 mm
|
|
5 in
127.0 mm
|
||
| $0.9554 - $1.0856 | 7000 In stock |
|
3.925 in
99.7 mm
|
0.087 in
2.2 mm
|
|
3.626 in
92.1 mm
|
||
| $2.2333 - $2.5375 | 3000 In stock |
|
8 in
203.2 mm
|
0.063 in
1.6 mm
|
|
7 in
177.8 mm
|
||
| $0.7268 - $0.8259 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
|
2.201 in
55.9 mm
|
||
| $0.7886 - $0.8961 | 1000 In stock |
|
3.299 in
83.8 mm
|
0.087 in
2.2 mm
|
|
3 in
76.2 mm
|
||
| $2.0065 - $2.2799 | 1000 In stock |
|
8 in
203.2 mm
|
0.094 in
2.4 mm
|
|
7 in
177.8 mm
|
||
| $1.6456 - $1.8697 | 12000 In stock |
|
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
| $2.0065 - $2.2799 | 3000 In stock |
|
8 in
203.2 mm
|
0.126 in
3.2 mm
|
|
7 in
177.8 mm
|
||
| $1.4711 - $1.6718 | 500 In stock |
|
6.677 in
169.6 mm
|
0.087 in
2.2 mm
|
|
6.374 in
161.9 mm
|
||
| $0.4583 - $0.5207 | 6000 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2.201 in
55.9 mm
|
||
| $1.4785 - $1.6798 | 1000 In stock |
|
4.5 in
114.3 mm
|
0.126 in
3.2 mm
|
|
3.5 in
88.9 mm
|
||
| $1.4129 - $1.6052 | 10500 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||
| $1.4785 - $1.6798 | 15500 In stock |
|
4.5 in
114.3 mm
|
0.094 in
2.4 mm
|
|
3.5 in
88.9 mm
|
||
| $0.491 - $0.5579 | 8500 In stock |
|
3.925 in
99.7 mm
|
0.063 in
1.6 mm
|
|
3.626 in
92.1 mm
|
||
| $0.477 - $0.542 | 2000 In stock |
|
3.299 in
83.8 mm
|
0.063 in
1.6 mm
|
|
3 in
76.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue