Snap In Horizontal Card Guides have two tapered ends for quick and easy insertion of the printed circuit board while providing a neat finished appearance. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $1.0838 - $1.2316 | 8500 In stock |
|
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||
| $1.228 - $1.395 | 7000 In stock |
|
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
|
54.213 in
1377.0 mm
|
||
| $1.1556 - $1.3133 | 4500 In stock |
|
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
| $1.0838 - $1.2316 | 13500 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||
| $0.9171 - $1.0424 | Request the lead time here |
|
5 in
127.0 mm
|
0.063 in
1.6 mm
|
|
4 in
101.6 mm
|
||
| $1.2998 - $1.4774 | 6500 In stock |
|
8 in
203.2 mm
|
0.063 in
1.6 mm
|
|
7 in
177.8 mm
|
||
| $1.2998 - $1.4774 | 3500 In stock |
|
7.5 in
190.5 mm
|
0.063 in
1.6 mm
|
|
6.5 in
165.1 mm
|
||
| $0.8634 - $0.981 | 2000 In stock |
|
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
||
| $1.1556 - $1.3133 | 22000 In stock |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3 in
76.2 mm
|
||
| $0.6017 - $0.6836 | 31000 In stock |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
| $1.228 - $1.395 | 6500 In stock |
|
6 in
152.4 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
| $1.0838 - $1.2316 | 12500 In stock |
|
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
| $0.5655 - $0.6426 | 11500 In stock |
|
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
| $0.743 - $0.8444 | 3500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||
| $1.228 - $1.395 | 2000 In stock |
|
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||
| $1.2998 - $1.4774 | 3500 In stock |
|
7 in
177.8 mm
|
0.063 in
1.6 mm
|
|
6 in
152.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue