Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.0596 - $0.7418 21900 In stock
0.595 in
$0.1919 - $2.402 2600 In stock
1.580 in
$0.1857 - $2.3181 1553 In stock
1.500 in
$0.0804 - $1.1265 1000 In stock
0.845 in
$0.3078 - $4.3143 25 In stock
1.970 in
$0.1187 - $1.6676 1226 In stock
1.340 in
$0.1236 - $1.5416 Request the lead time here
1.215 in
$0.4175 - $5.8301 14 In stock
2.210 in
$0.104 - $1.3013 5591 In stock
1.000 in
$0.0939 - $1.1777 1500 In stock
0.881 in
$0.1071 - $1.4157 27200 In stock
1.130 in
$0.2001 - $2.4954 2233 In stock
1.718 in
$0.056 - $0.6975 1250 In stock
0.483 in
$0.1784 - $2.2295 1908 In stock
1.460 in
$0.0582 - $0.7278 8894 In stock
0.516 in
$0.062 - $0.7697 8400 In stock
0.632 in
$0.1089 - $1.3598 2748 In stock
1.088 in
$0.0996 - $1.2453 1800 In stock
0.963 in
$0.0639 - $0.7977 14241 In stock
0.715 in
$0.129 - $1.607 472 In stock
1.260 in
  • of 2
Parallel Protection Plug - Yellow ; 15.1 mm | 0.595 in ; Fitting Height 15.9 mm | 0.625 in

FC709B

Price Range
$0.7418 - $0.0596

Stock Levels
21900 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.530 in
  • Fitting Diameter
    0.595 in
Parallel Protection Plug - Yellow ; 40.1 mm | 1.580 in ; Fitting Height 15.9 mm | 0.625 in

FC725B

Price Range
$2.402 - $0.1919

Stock Levels
2600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.540 in
  • Fitting Diameter
    1.580 in
Parallel Protection Plug - Yellow ; 38.1 mm | 1.500 in ; Fitting Height 13.5 mm | 0.532 in

H1-1/2A

Price Range
$2.3181 - $0.1857

Stock Levels
1553 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.468 in
  • Fitting Diameter
    1.500 in
Parallel Protection Plug - Yellow ; 21.5 mm | 0.845 in ; Fitting Height 15.9 mm | 0.625 in

FC713B

Price Range
$1.1265 - $0.0804

Stock Levels
1000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.785 in
  • Fitting Diameter
    0.845 in
Parallel Protection Plug - Yellow ; 50 mm | 1.970 in ; Fitting Height 15.9 mm | 0.625 in

FC731B

Price Range
$4.3143 - $0.3078

Stock Levels
25 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.890 in
  • Fitting Diameter
    1.970 in
Parallel Protection Plug - Yellow ; 34 mm | 1.340 in ; Fitting Height 15.9 mm | 0.625 in

FC721A

Price Range
$1.6676 - $0.1187

Stock Levels
1226 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.270 in
  • Fitting Diameter
    1.340 in
Parallel Protection Plug - Yellow ; 30.9 mm | 1.215 in ; Fitting Height 15.9 mm | 0.625 in

FC719A

Price Range
$1.5416 - $0.1236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.150 in
  • Fitting Diameter
    1.215 in
Parallel Protection Plug - Yellow ; 56.1 mm | 2.210 in ; Fitting Height 15.9 mm | 0.625 in

FC735A

Price Range
$5.8301 - $0.4175

Stock Levels
14 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    2.140 in
  • Fitting Diameter
    2.210 in
Parallel Protection Plug - Yellow ; 25.4 mm | 1.000 in ; Fitting Height 13.5 mm | 0.532 in

H1A

Price Range
$1.3013 - $0.104

Stock Levels
5591 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.968 in
  • Fitting Diameter
    1.000 in
Parallel Protection Plug - Yellow ; 22.4 mm | 0.881 in ; Fitting Height 13.5 mm | 0.532 in

H7/8A

Price Range
$1.1777 - $0.0939

Stock Levels
1500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.850 in
  • Fitting Diameter
    0.881 in
Parallel Protection Plug - Yellow ; 28.7 mm | 1.130 in ; Fitting Height 13.5 mm | 0.532 in

H1-1/8A

Price Range
$1.4157 - $0.1071

Stock Levels
27200 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.097 in
  • Fitting Diameter
    1.130 in
Parallel Protection Plug - Yellow ; 43.6 mm | 1.718 in ; Fitting Height 15.9 mm | 0.625 in

FC727C

Price Range
$2.4954 - $0.2001

Stock Levels
2233 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.648 in
  • Fitting Diameter
    1.718 in
Parallel Protection Plug - Yellow ; 12.3 mm | 0.483 in ; Fitting Height 15.9 mm | 0.625 in

FC707A

Price Range
$0.6975 - $0.056

Stock Levels
1250 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.413 in
  • Fitting Diameter
    0.483 in
Parallel Protection Plug - Yellow ; 37.1 mm | 1.460 in ; Fitting Height 15.9 mm | 0.625 in

FC723A

Price Range
$2.2295 - $0.1784

Stock Levels
1908 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.390 in
  • Fitting Diameter
    1.460 in
Parallel Protection Plug - Yellow ; 13.1 mm | 0.516 in ; Fitting Height 13.5 mm | 0.532 in

H1/2A

Price Range
$0.7278 - $0.0582

Stock Levels
8894 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.485 in
  • Fitting Diameter
    0.516 in
Parallel Protection Plug - Yellow ; 16.1 mm | 0.632 in ; Fitting Height 13.5 mm | 0.532 in

H5/8A

Price Range
$0.7697 - $0.062

Stock Levels
8400 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.601 in
  • Fitting Diameter
    0.632 in
Parallel Protection Plug - Yellow ; 27.6 mm | 1.088 in ; Fitting Height 15.9 mm | 0.625 in

FC717C

Price Range
$1.3598 - $0.1089

Stock Levels
2748 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.028 in
  • Fitting Diameter
    1.088 in
Parallel Protection Plug - Yellow ; 24.5 mm | 0.963 in ; Fitting Height 15.9 mm | 0.625 in

FC715B

Price Range
$1.2453 - $0.0996

Stock Levels
1800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.893 in
  • Fitting Diameter
    0.963 in
Parallel Protection Plug - Yellow ; 18.2 mm | 0.715 in ; Fitting Height 15.9 mm | 0.625 in

FC711B

Price Range
$0.7977 - $0.0639

Stock Levels
14241 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.655 in
  • Fitting Diameter
    0.715 in
Parallel Protection Plug - Yellow ; 32 mm | 1.260 in ; Fitting Height 13.5 mm | 0.532 in

H1-1/4A

Price Range
$1.607 - $0.129

Stock Levels
472 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.228 in
  • Fitting Diameter
    1.260 in