| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.3567 |
| 10000 - 24999 | $0.3245 |
| 25000 + | $0.2975 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 2.2 mm |
|---|---|
| Base Height | 0.087 in |
| Overall Height | 0.571 in |
| Overall Height | 14.5 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Type | 5 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue