| Quantity | Unit price |
|---|---|
| 500 - 9999 | $1.2347 |
| 10000 - 24999 | $0.4763 |
| 25000 + | $0.4371 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 3.7 mm |
|---|---|
| Base Height | 0.146 in |
| Overall Height | 3.7 mm |
| Overall Height | 0.146 in |
| Overall Length | 28.6 mm |
| Overall Length | 1.126 in |
| Colour | Black |
| Full Material | Polyacetal |
| Material | Acetal |
| Type | 3 |
| Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue