Quantity | Unit price |
---|---|
1 - 159 | $2.4525 |
160 - 319 | $1.2218 |
320 - 1599 | $0.4884 |
1600 - 15999 | $0.2174 |
16000 - 31999 | $0.2066 |
32000 + | $0.1956 |
Lip Height | 1.3 mm |
---|---|
Lip Height | .050 in |
Maximum Compatible Wall Thickness | 1.1 mm |
Maximum Compatible Wall Thickness | 0.045 in |
Outside Diameter | 42 mm |
Outside Diameter | 1.654 in |
Overall Height | 19.9 mm |
Overall Height | 0.785 in |
Tube Diameter | 34.9 mm |
Tube Diameter | 1.375 in |
Cap Style | Packaging Tube |
Colour | Blue |
Compatible Wall Thickness Range | 1.1 mm | 0.045 in |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue