| Quantity | Unit price |
|---|---|
| 400 - 3999 | $0.1469 |
| 4000 - 19999 | $0.1049 |
| 20000 + | $0.0944 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 30.0 mm |
|---|---|
| A | 1.181 in |
| B | 15.0 mm |
| B | 0.591 in |
| H | 12.0 mm |
| H | 0.472 in |
| h | 5.0 mm |
| h | 0.197 in |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 2.5 mm |
| Maximum Wall Thickness | 0.098 in |
| Finish | Đánh bóng |
| Material | LDPE |
| Full Material | Low Density Polyethylene |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue