| Quantity | Unit price |
|---|---|
| 890 - 8899 | $0.113 |
| 8900 - 44499 | $0.0807 |
| 44500 + | $0.0726 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 20.0 mm |
|---|---|
| A | 0.787 in |
| B | 0.394 in |
| B | 10.0 mm |
| H | 0.394 in |
| H | 10.0 mm |
| h | 5.0 mm |
| h | 0.197 in |
| Minimum Wall Thickness | 2.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 2.0 mm |
| Finish | Đánh bóng |
| Material | LDPE |
| Full Material | Low Density Polyethylene |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue