| Quantity | Unit price |
|---|---|
| 100 - 999 | $1.4027 |
| 1000 - 4999 | $1.2626 |
| 5000 + | $1.1363 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Height Under Lip | 6.0 mm |
|---|---|
| Height Under Lip | 0.236 in |
| Minimum Panel Thickness | 0.024 in |
| Minimum Panel Thickness | 0.6 mm |
| Overall Diameter | 0.972 in |
| Overall Diameter | 24.7 mm |
| Overall Height | 0.362 in |
| Overall Height | 9.2 mm |
| Panel Thickness | 0.8 mm |
| Panel Thickness | 0.031 in |
| Colour | Light Green |
| Full Material | Polyamide |
| Material | Nylon 6/6 |
| Type | Flip Grommet |
| Material Flammability Standard | UL94 V-2 |
| Military Specification | NAS1368-N10A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue