Quantity | Unit price |
---|---|
1 - 20 | $15.5409 |
21 - 41 | $7.7486 |
42 - 207 | $3.0953 |
208 - 2079 | $1.3808 |
2080 - 4159 | $1.3106 |
4160 - 6239 | $1.2404 |
6240 + | $1.1723 |
Inside Diameter | 115.1 mm |
---|---|
Inside Diameter | 4.530 in |
Inside Height | 47.5 mm |
Inside Height | 1.870 in |
Colour | Blue |
Compatible Nominal Pipe Sizes (All) | 4.0 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard (All) | RMC |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue