Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism.
Where locking they are supplied with two keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder coated to give a visually pleasing finish.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Maximum Grip | Overall Length | Locking Mechanism | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| $22.00 - $22.00 | 272 In stock |
1.024 in
26.0 mm
|
1.811 in
46.0 mm
|
4.291 in
109.0 mm
|
Non-Locking
|
No Key
|
||
| $19.00 - $19.00 | 237 In stock |
|
1.811 in
46.0 mm
|
4.291 in
109.0 mm
|
Non-Locking
|
No Key
|
||
| $21.60 - $21.60 | 196 In stock |
1.024 in
26.0 mm
|
1.811 in
46.0 mm
|
4.291 in
109.0 mm
|
Locking
|
2 x 4 mm Slot Key
|
||
| $21.60 - $21.60 | 67 In stock |
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
4.291 in
109.0 mm
|
Locking
|
Keyed CH751
|
||
| $23.00 - $23.00 | 80 In stock |
1.024 in
26.0 mm
|
1.811 in
46.0 mm
|
4.291 in
109.0 mm
|
Locking
|
Keyed Alike
|
||
| $17.50 - $17.50 | 13 In stock |
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
4.291 in
109.0 mm
|
Non-Locking
|
No Key
|
||
| $20.20 - $20.20 | 80 In stock |
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
4.291 in
109.0 mm
|
Locking
|
2 x 4 mm Slot Key
|
||
| $23.00 - $23.00 | 145 In stock |
1.024 in
26.0 mm
|
1.811 in
46.0 mm
|
4.291 in
109.0 mm
|
Locking
|
Keyed CH751
|
||
| $21.60 - $21.60 | Request the lead time here |
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
4.291 in
109.0 mm
|
Locking
|
Keyed Alike
|
||
| $17.50 - $17.50 | 140 In stock |
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
4.291 in
109.0 mm
|
Non-Locking
|
No Key
|
||
| $23.00 - $23.00 | 214 In stock |
1.024 in
26.0 mm
|
1.811 in
46.0 mm
|
4.291 in
109.0 mm
|
Locking
|
Keyed To Differ
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue