Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.1551 - $0.8984 | 413 In stock |
0.370 in
9.4 mm
|
|
|
||
| $0.1856 - $1.0742 | Request the lead time here |
0.500 in
12.7 mm
|
|
9/16-18
|
||
| $0.257 - $1.4874 | 3541 In stock |
0.780 in
19.8 mm
|
|
|
||
| $0.9516 - $2.5043 | 965 In stock |
1.220 in
31 mm
|
|
|
||
| $0.2501 - $1.4481 | 1335 In stock |
0.906 in
23 mm
|
|
|
||
| $1.2636 - $3.3252 | 76 In stock |
1.875 in
47.6 mm
|
|
2-12
|
||
| $0.1997 - $1.1562 | 1108 In stock |
0.670 in
17 mm
|
|
3/4-16
|
||
| $0.2775 - $1.6062 | 2904 In stock |
0.960 in
24.4 mm
|
|
|
||
| $0.4428 - $1.1652 | 603 In stock |
1.343 in
34.1 mm
|
|
1-7/16-12
|
||
| $0.1973 - $1.1426 | 2136 In stock |
0.625 in
15.9 mm
|
|
11/16-16
|
||
| $0.422 - $1.1105 | 444 In stock |
1.344 in
34.1 mm
|
|
|
||
| $0.1874 - $1.0854 | 23700 In stock |
0.594 in
15.1 mm
|
|
|
||
| $0.1761 - $2.1989 | 9975 In stock |
0.500 in
12.7 mm
|
|
|
||
| $0.2846 - $1.6472 | 1193 In stock |
1.093 in
27.8 mm
|
|
1-3/16-12
|
||
| $0.2775 - $1.6062 | 1126 In stock |
0.960 in
24.4 mm
|
|
1-1/16-12
|
||
| OFR8A | $0.2189 - $1.2672 | 2769 In stock |
0.750 in
19.1 mm
|
|
13/16-16
|
|
| $1.0593 - $2.7875 | 1085 In stock |
1.594 in
40.5 mm
|
|
|
||
| $0.1997 - $1.1562 | 1400 In stock |
0.670 in
17 mm
|
|
|
||
| $0.9516 - $2.5043 | 516 In stock |
1.220 in
31 mm
|
|
1-5/16-12
|
||
| $0.1845 - $1.0683 | 2372 In stock |
0.500 in
12.7 mm
|
|
9/16-18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue