Menu Search

O-Ring Face Seal Cap UNF Threads ; 1-3/16-12 ; Outer Ring Inside Diameter 39 mm | 1.535 in

O-Ring face-fitting Cap for JIC Threads. Designed to protect O-Ring face seal connectors used on hydraulic connections. Features a longer overall length. Includes a moulded retaining ring at the bottom that snaps under the connector for added security.
Item code:

OR12A

19900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 119 $3.0783
120 - 239 $1.544
240 - 1199 $0.6179
1200 - 11999 $0.273
12000 - 23999 $0.2613
24000 + $0.2472
Standard pack: 1200

Order any quantity

Total price:

$3.08

1 x $3.0783

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Compatible Thread Sizes (All) 1-3/16-12
Inner Ring Inside Diameter 1.094 in
Inner Ring Length 0.560 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us